
Refill unit for DRIVE BOOSTER, including a battery pack. The FOOD version is provided with a multi-purpose grease for the food and pharmaceutical industries. Complies with NSF-H1 recommendations. Its capacity is 250cm³.
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Capacity | 250 cm³ |
| Distribution time | 1 to 12 months |
| Length | 228 mm |
| Mass | 0,27 kg |
| Max pressure | 6 bar |
| Max operating temperature | 60 °C |
| Type of lubricant | Food |
| Type | Recharge / Refill |
| Compatible lubricator | LUBER DRIVE |