![LUBER DRIVE REFILL 250 FOOD CHAIN OIL](https://eshop-api.ntn-snr.com/medias/515Wx515H-DRIVE3-REFILL-250-FOOD-CHAIN-OIL-3.jpg?context=bWFzdGVyfGltYWdlc3w0ODMxNnxpbWFnZS9qcGVnfGhlOS9oYWQvOTgzMjA1MzAxNDU1OC81MTVXeDUxNUhfRFJJVkUzX1JFRklMTF8yNTBfRk9PRF9DSEFJTl9PSUxfMy5qcGd8YWZiZjBkMTZlOWYzODgxZWEyYzU3YjY3ZTJiMThmMTFiMDA1OGY0OTg1Njg5NTY4MzFlMjBjOGI4NjNmYjgzZA)
Refill for DRIVE BOOSTER, including battery. The FOOD CHAIN OIL version is an edible chain oil for the food and pharmaceutical industries. It complies with NSF-H1* recommendations. It offers good protection against wear and corrosion, as well as good resistance to seizing. Its capacity is 250cm³.
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
MAIN GREASER FEATURES | |
---|---|
Capacity | 250 cm³ |
Distribution time | 1 to 12 months |
Length | 228 mm |
Mass | 0,27 kg |
Max pressure | 6 bar |
Max operating temperature | 60 °C |
Type of lubricant | Food Chain Oil |
Type | Recharge / Refill |
Compatible lubricator | LUBER DRIVE |