Refill unit for DRIVE BOOSTER, including a battery pack. The HEAVY DUTY + has been specially designed for our automatic lubricators. It is a versatile top-grade high-pressure grease for high pressure applications in heavy industry. Its capacity is 250cm³.
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
MAIN GREASER FEATURES | |
---|---|
Capacity | 250 cm³ |
Distribution time | 1 to 12 months |
Length | 228 mm |
Mass | 0,27 kg |
Max pressure | 6 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | Heavy Duty + |
Type | Recharge / Refill |
Compatible lubricator | LUBER DRIVE |