
Refill unit for DRIVE BOOSTER, including a battery pack. The UNIVERSAL+ is a general-purpose grease for industry, behaving well in the presence of water and offering excellent protection against wear and corrosion. Its capacity is 250cm³.
Log in
To add this product to your basketDocumentation
Product information
MAIN GREASER FEATURES | |
---|---|
Capacity | 250 cm³ |
Distribution time | 1 to 12 months |
Length | 228 mm |
Mass | 0,27 kg |
Max pressure | 6 bar |
Max operating temperature | 60 °C |
Type of lubricant | Universal + |
Type | Recharge / Refill |
Compatible lubricator | LUBER DRIVE |