![LUBER DRIVE REFILL 500 HIGH TEMP MP](https://eshop-api.ntn-snr.com/medias/515Wx515H-DRIVE3-REFILL-500-HIGHTEMP-MP-3.jpg?context=bWFzdGVyfGltYWdlc3wzNTUyMXxpbWFnZS9qcGVnfGgxNy9oYzkvOTgzMjA1MzgwMDk5MC81MTVXeDUxNUhfRFJJVkUzX1JFRklMTF81MDBfSElHSFRFTVBfTVBfMy5qcGd8MTdhYzk3MzU3YTQ2YzI0OTUwZjEzYTk4ODBjNmYxNTRlOTgwMmE2ODJlYmJmMGVkMjc5ZDY0YjRjMDAwZTg0MA)
Refill unit for DRIVE BOOSTER, including a battery pack. The HIGH TEMP MP is a grease for long-life lubrication at high temperatures up to 180°C. It provides excellent long-term resistance to high temperatures, and superior protection against wear and corrosion for ball and roller bearings, whether on a horizontal or vertical hub. Its capacity is 500cm³.
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
MAIN GREASER FEATURES | |
---|---|
Capacity | 500 cm³ |
Distribution time | 1 à 6 mois au mois pres |
Length | 258 mm |
Mass | 765 kg |
Max pressure | 6 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | High Temp MP |
Type | Recharge / Refill |
Compatible lubricator | LUBER DRIVE |