
Refill unit for DRIVE BOOSTER, including a battery pack. The CHAIN OIL is a synthetic oil for chains with high lubricating qualities even at high temperatures, offering excellent dispersion, superior resistance to heavy loads and wear, good adherence and low residue formation. Its capacity is 60cm³.
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Capacity | 60 cm³ |
| Distribution time | 1 à 24 mois au mois pres |
| Length | 89 mm |
| Mass | 205 kg |
| Max pressure | 6 bar |
| Max operating temperature | 60 °C |
| Type of lubricant | Chain oil |
| Type | Recharge / Refill |
| Compatible lubricator | LUBER DRIVE |