![LUBER DRIVE REFILL 60 FOOD](https://eshop-api.ntn-snr.com/medias/515Wx515H-DRIVE3-REFILL-60-FOOD-3.jpg?context=bWFzdGVyfGltYWdlc3w1ODY1MHxpbWFnZS9qcGVnfGhmZS9oZTMvOTgzMjA1NDE5NDIwNi81MTVXeDUxNUhfRFJJVkUzX1JFRklMTF82MF9GT09EXzMuanBnfDM2ZWE1MThiOTVjNDEwNDE5NzU4YTRjZmZiY2Y3MTVjYmYzM2UxNTdmNDI0YWVkODI0M2FhYTMzZWUzYWI4NGU)
Refill unit for DRIVE BOOSTER, including a battery pack. The FOOD version is provided with a multi-purpose grease for the food and pharmaceutical industries. Complies with NSF-H1 recommendations. Its capacity is 60cm³.
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
- NSF certificate
MAIN GREASER FEATURES | |
---|---|
Capacity | 60 cm³ |
Distribution time | 1 à 24 mois au mois pres |
Length | 89 mm |
Mass | 205 kg |
Max pressure | 6 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | Food |
Type | Recharge / Refill |
Compatible lubricator | LUBER DRIVE |