Refill unit for DRIVE BOOSTER, including a battery pack. The FOOD CHAIN OIL version is an edible chain oil for the food and pharmaceutical industries. It complies with NSF-H1* recommendations. It offers good protection against wear and corrosion, as well as good resistance to seizing. Its capacity is 60cm³.
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
- NSF certificate
MAIN GREASER FEATURES | |
---|---|
Capacity | 60 cm³ |
Distribution time | 1 à 24 mois au mois pres |
Length | 89 mm |
Mass | 205 kg |
Max pressure | 6 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | Food Chain Oil |
Type | Recharge / Refill |
Compatible lubricator | LUBER DRIVE |