
SMART BOOSTER, the electrochemical lubricator independent of ambiant temperature. The HEAVY DUTY + has been specially designed for our automatic lubricators. It is a versatile top-grade high-pressure grease for high pressure applications in heavy industry. Its capacity is 125cm³.
SMART Booster automatic single-point lubricators from NTN are high-performance greasing solutions specially designed for applications subject to temperature variations, featuring a range of 125cm3 grease refills and a flow control unit.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
MAIN LUBRICANT FEATURES | |
---|---|
Type of lubricant | Grease |
Consistency | 2 |
Base oil | Mineral |
Thickener | Polyurea |
Max lubricant service temperature | 150 °C |
Min lubricant service temperature | -30 °C |
Viscosity at 100°C | 15 cst |
Viscosity at 40°C | 150 cst |
MAIN GREASER FEATURES | |
---|---|
ATEX certification | Oui/Yes |
Capacity | 125 cm³ |
Diameter | 65 mm |
Distribution time | 1 to 12 months |
Driving type | Electrochemical |
Length | 132 mm |
Mass | 0,28 kg |
Max pressure | 6 bar |
Pression maxi | 6 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | Heavy duty + |