
Refill unit for SMART BOOSTER, including a battery pack. The HIGH TEMP MP is a grease for long-life lubrication at high temperatures up to 180°C. It provides excellent long-term resistance to high temperatures, and superior protection against wear and corrosion for ball and roller bearings, whether on a horizontal or vertical hub. Its capacity is 125cm³.
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Capacity | 125 cm³ |
| Distribution time | 1 to 12 months |
| Length | 137 mm |
| Mass | 0,28 kg |
| Max pressure | 6 bar |
| Max operating temperature | 60 °C |
| Min operating temperature | -20 °C |
| Type of lubricant | High Temp MP |
| Type | Recharge / Refill |
| Compatible lubricator | LUBER SMART |