
HEAVY DUTY is a versatile top-grade high-pressure grease for high pressure applications in heavy industry. It boasts excellent resistance to heavy loads, including at high speed, as well as good behaviour in the presence of water and excellent protection against wear and corrosion.
It is recommended for conveyor systems, lifting equipment, truck wheel hubs, high-power electric motors, water pumps, presses, and much more.
Temperature range: from -25°C to 140°C.
Equivalent grease used in our automatic lubricators: HEAVY DUTY +.
Documentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Viscosity at 40°C | 150 cst |
| Viscosity at 100°C | 11,8 cst |
| Min lubricant service temperature | -30 °C |
| Max lubricant service temperature | 130 °C |
| Packaging | Barrel 50kg |
| Base oil | Mineral |
| Thickener | Lithium / calcium |
| Type of lubricant | Grease |
| Consistency | 2 |