HIGH SPEED +, a low-temperature grease for very high-speed applications, features excellent water resistance, generates low heat in bearings, is effective in a wide range of applications and offers excellent cold resistance.
It is recommended for textile machine spindles and machine tools operating at high speeds.
Temperature range: from -45°C to 120°C.
Log in
To add this product to your basketDocumentation
Product information
MAIN LUBRICANT FEATURES | |
---|---|
Viscosity at 40°C | 25 cst |
Viscosity at 100°C | 5,8 cst |
Min lubricant service temperature | -45 °C |
Max lubricant service temperature | 120 °C |
Packaging | Box 1kg |
Thickener | Lithium / calcium |
Base oil | Ester + SHC |
Type of lubricant | Grease |
Consistency | 2 |