New
HIGH TEMP MP is a grease for long-life lubrication at high temperatures up to 180°C. It provides excellent long-term resistance to high temperatures, and superior protection against wear and corrosion for ball and roller bearings, whether on a horizontal or vertical hub.
This grease is particularly suitable for electrical motors and recommended for textile machinery, paper conversion machines, fan heaters, tensioners, water pumps…
Temperature range : from -40°C to 180°C.
Log in
To add this product to your basketDocumentation
Product information
MAIN LUBRICANT FEATURES | |
---|---|
Viscosity at 40°C | 80 cst |
Viscosity at 100°C | 12 cst |
Min lubricant service temperature | -40 °C |
Max lubricant service temperature | 180 °C |
Packaging | Barrel 50kg |
Base oil | Synthetic |
Thickener | Polyurea |
Type of lubricant | Grease |
Consistency | 2 |