Log in
To add this product to your basketDocumentation
Product information
MAIN LUBRICANT FEATURES | |
---|---|
Min lubricant service temperature | -30 °C |
Max lubricant service temperature | 145 °C |
Packaging | Box 500g |
Thickener | Aluminium complex |
Type of lubricant | Grease |
Consistency | 1.5 |