
UNIVERSAL is a general-purpose grease for industry and vehicles, behaving well in the presence of water and offering excellent protection against wear and corrosion.
Standard applications: agricultural machinery, washing machines, handling equipment, general mechanics, low-power electric motors, car wheel bearings, small tools...
Temperature range: from -25°C to 140°C.
Equivalent grease used in our automatic lubricators: UNIVERSAL +.
Documentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Viscosity at 40°C | 125 cst |
| Viscosity at 100°C | 13 cst |
| Min lubricant service temperature | -20 °C |
| Max lubricant service temperature | 120 °C |
| Packaging | Barrel 15kg |
| Thickener | Lithium |
| Base oil | Mineral |
| Type of lubricant | Grease |
| Consistency | 2 |