
VIB 400 is a latest-generation high-viscosity grease designed for extreme conditions. Particularly well suited to shock and vibration, it also offers excellent protection in the presence of water. It is formulated to withstand very high temperatures.
It is recommended for use in quarries, cement works, public works and agriculture, as well as heavy-duty applications in damp environments such as paper mills and drilling...
Temperature range: -25°C to +160°C (180°C peak).
Equivalent grease used in our automatic lubricators: VIB.
Documentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Viscosity at 40°C | 400 cst |
| Viscosity at 100°C | 29 cst |
| Min lubricant service temperature | -25 °C |
| Max lubricant service temperature | 160 °C |
| Packaging | Box 1kg |
| Base oil | Mineral |
| Thickener | Sulphonate de calcium complexe |
| Type of lubricant | Grease |
| Consistency | 2 |