
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,06 kg |
| Width 1 (suspension) | 11 mm |
| Fitting position | Avant gauche |
| Internal diameter n°1 | 12 mm |
| External diameter 1 | 54 mm |
| Bearing type | GEN0 |