
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,098 kg |
| Width 1 (suspension) | 19 mm |
| Fitting position | Avant droit |
| External diameter 1 | 98 mm |
| Bearing type | GEN2 |