
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- M252.09
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 35 mm |
Width 1 | 37 mm |
External diameter 1 | 107 mm |
Bearing type | GEN2.5 |
Weight | 0,385 kg |
Fitting position | Avant droit |