
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (suspension) | 12 mm |
| Internal diameter n°1 | 62 mm |
| External diameter 1 | 86 mm |
| Bearing type | GEN2 |
| Weight | 0,116 kg |