
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
Technical datasheet
CHARACTERISTICS | |
---|---|
External diameter 1 | 96 mm |
Internal diameter n°1 | 15 mm |
Width 1 | 12 mm |
NTN-SNR recommends Hazet tool | 4910/13 + 4915/15 |
Recommended tool | Hazet : 4910/13, Hazet : 4915/15 |
Weight | 0,14 kg |
Bearing type | GEN0 |