
Reference M254.07
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- M254.07
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
Internal diameter n°1 | 68 mm |
External diameter 1 | 112 mm |
Bearing type | GEN2 |
Weight | 0,25 kg |
Fitting position | Avant gauche |