
Reference M255.03
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- Snr ap suspension bearing
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (suspension) | 12 mm |
| Fitting position | Avant gauche |
| External diameter 1 | 65 mm |
| Bearing type | GEN0 |
| Weight | 0,135 kg |