
Reference M255.04
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- AP.40016.S01
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,08 kg |
| External diameter 1 | 55 mm |
| Internal diameter n°1 | 16 mm |
| Bearing type | GEN0 |
| Width 1 | 9 mm |