NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- Snr ap suspension bearing
- ---
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 52 mm |
Internal diameter n°1 | 16 mm |
Width 1 | 15 mm |
Weight | 0,149 kg |