Back

M259.03 - SNR

M259.03

NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.

Downloads

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

External diameter 1 85 mm
NTN-SNR recommends Hazet tool 4910/13 + 4915/15
Width 1 3 mm
Weight 0,074 kg

 

Manufacturer
Reference

 

Brand
Model
Generation
Date
Position
Location
PEUGEOT 304 304 08/1976 => 02/1980 Left / Right FRONT PEUGEOT 5008 5008 FL (T87) 08/2013 => 11/2016 Left / Right FRONT