• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Unit Strut Bearings

M259.04 - SNR

M259.04

M259.04 - SNR

Unit Strut Bearings

NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.

Documentation

Product information

CHARACTERISTICS
Width 1 (suspension)7 mm
Fitting positionAvant droit
External diameter 170 mm
Bearing typeGEN1
Weight0,09 kg

OE Equivalents

ManufacturerReferenceFiat1302443080Fiat1318573080Fiat1355179080Fiat43901790Peugeot, Talbot, Citroen, Alfa Romeo5032-24Peugeot, Citroen5035-39Citroen, Peugeot5035-47Peugeot, Citroen5035.17Citroen5035.30

Automotive Compatibility

BrandModelGenerationDatePositionLocationAlfa RomeoAR6 AR8AR6 AR801/1985 => 11/1989FrontRightCitroenC25C2510/1981 => 01/1994FrontLeft,RightCitroenC25C25 110/1981 => 01/1994FrontRightCitroenC25C25 206/1983 => 01/1994FrontRightCitroenJumperJUMPER I => Front-CitroenJumperJUMPER I01/1994 => 11/2001FrontRightCitroenJumperJUMPER II => Front-CitroenJumperJUMPER II08/2001 => 05/2006FrontRightCitroenJumperJUMPER II12/2001 => 05/2006FrontLeft,RightCitroenJumperJUMPER II12/2001 => 05/2006FrontRight,LeftCitroenJumperJUMPER III => Front-CitroenJumperJUMPER III06/2006 => FrontRightCitroenJumperJUMPER III09/2011 => 06/2016FrontLeftCitroenJumperJumper06/1996 => 05/2006FrontLeft,RightCitroenJumperJumper06/1997 => 05/2006FrontRight,LeftCitroenZXZX06/2006 => 04/2014FrontLeft,RightFiatDUCATODUCATO10/1981 => 10/2011FrontLeft,RightFiatDUCATODUCATO01/1994 => 05/2006FrontRight,LeftFiatDUCATO BusDUCATO Bus => FrontLeft,RightFiatDUCATODUCATO I => Front-FiatDUCATODUCATO I10/1981 => 12/1993FrontRightFiatDUCATODUCATO II => Front-FiatDUCATODUCATO II01/1994 => 11/2001FrontRight,LeftFiatDUCATODUCATO II01/1994 => 11/2011FrontRightFiatDUCATODUCATO II12/2001 => 05/2006Train avantRightFiatDUCATODUCATO III => Front-FiatDUCATODUCATO III06/2006 => FrontRightFiatDUCATO VanDUCATO Van => FrontLeft,RightFiatTALENTOTALENTO I02/1988 => 02/1994FrontRightPeugeotBOXER BusBOXER Bus => FrontLeftPeugeotBoxerBOXER I => Front-PeugeotBoxerBOXER I01/1994 => 11/2001FrontRightPeugeotBoxerBOXER II => Front-PeugeotBoxerBOXER II => FrontDroit,GauchePeugeotBoxerBOXER II => FrontLeft,RightPeugeotBoxerBOXER II => Train avant-PeugeotBoxerBOXER II08/2000 => 07/2005Train avantRightPeugeotBoxerBOXER II08/2000 => 05/2006FrontRightPeugeotBoxerBOXER II12/2001 => 05/2006Train avantDroitPeugeotBoxerBOXER III => Front-PeugeotBoxerBOXER III => FrontLeftPeugeotBoxerBOXER III06/2006 => 04/2014Train avantDroitPeugeotBoxerBOXER III06/2006 => FrontRightPeugeotBOXER VanBOXER Van => FrontLeft,RightPeugeotBoxerBoxer => FrontLeft,RightPeugeotBoxerBoxer08/1998 => 11/2001FrontRight,LeftPeugeotJ5J510/1981 => 01/1994FrontLeft,RightPeugeotJ5J5 110/1981 => 01/1994FrontRightPeugeotJ5J5 206/1987 => 01/1994FrontRightPeugeotM25M2510/1981 => 07/1990FrontLeft,RightPeugeotM26M2608/1990 => 01/1994FrontLeft,RightTalbotEXPRESSEXPRESS06/1990 => 05/1994FrontLeft,RightToyotaAURISAURIS II06/2006 => 10/2011FrontRightVolvoV70V7006/1987 => 07/1990FrontLeft,Right