
Reference M259.05
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- M259.05
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,087 kg |
External diameter 1 | 70 mm |
Width 1 | 7 mm |
Internal diameter n°1 | 49 mm |
Fitting position | Avant droit |