
Reference M269.02
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- M269.02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 35 mm |
Width 1 | 12 mm |
External diameter 1 | 69 mm |
Bearing type | GEN0 |
Weight | 0,125 kg |