
Reference M272.02
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- Snr ap suspension bearing
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 62 mm |
| Height | 38 mm |
| Bearing type | GEN2 |
| External diameter 1 | 112 mm |
| Weight | 0,217 kg |