A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 33 mm |
Width 1 | 22 mm |
External diameter 1 | 76 mm |
Gearbox code | NO5 |