Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d3 - Safety washer bore diameter | 150 mm |
d4 - Tooth root diameter | 170 mm |
d5 - Outer diameter of the safety washer | 188 mm |
B7 - Security washer thickness | 2 mm |
M - Distance between inner tab and bore diameter | 145 mm |
f - Width of outer teeth | 14 mm |
f1 - Inner tab width | 16 mm |
Mass | 0,113 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated nut | KML30 |