Reference MGB35154
This kit contains the following reference(s)
- MGB35154
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 30 mm |
Width 1 | 45 mm |
External diameter 1 | 85 mm |
External diameter 2 | 143 mm |
Width 2 | 102 mm |
Weight | 4,014 kg |