• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

MLE71912HVUJ74S - SNR

MLE71912HVUJ74S

High precision angular contact ball bearing, sealed series ML, laminated resin cage centred on outer ring

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter60 mm
D - External diameter85 mm
B - Bearing/Inner ring width13 mm
d1 - External diameter inner ring68,1 mm
d2 - External diameter inner ring66,15 mm
D1 - Inner diameter outer ring78,71 mm
D2 - Inner diameter outer ring80,31 mm
a - Charge load application point23 mm
α - Contact angle25 °
rs - Min fillet radius1 mm
r1s - Min fillet radius0,3 mm
Precision classP4S
Mass0,19 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load9,8 kN
C0 - Static load7,8 kN
Cu - Fatigue limit load0,44 kN
f0 - Coefficient8.684
Axial displacement K Factor0.56
Preload level7
Preload value0,08 kN
Axial rigidity108 N/µm
Radial rigidity242 N/µm
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
N lim - Grease lubrication limit speed18500 tr/min
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)14,876 Hz
BPFI - Over rolling frequency on inner (60 rpm)17,124 Hz
BSF - Over rolling frequency on rolling element (60 rpm)12,841 Hz
BRF - Rotational frequency – rolling element (60 rpm)6,421 Hz
FTF - Rotational frequency - cage (60 rpm)0,465 Hz
ABUTMENT
da min - Min shoulder diameter IR65,5 mm
db min - Min IR shoulder diameter65,5 mm
Da max - Max shoulder diameter OR79,5 mm
Db max - Max OR shoulder diameter79,5 mm
r1a - Max fillet radius0,3 mm
ra max - Max shaft & housing fillet radius1 mm
undefined