Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | NTN |
Fw - Under rollers diameter | 69,85 mm |
D - External diameter | 88,9 mm |
C - Width of bearing, drawn cup or outer ring | 44,45 mm |
rs - Min fillet radius | 2 mm |
Lubrication hole on outer ring | Oui/Yes |
k - Hole diameter | 3,5 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,58 kg |
PRODUCT PERFORMANCE | Cr - Dynamic load rating | 107 kN |
C0r - Static load rating | 209 kN |
Nlim - Grease lubrication limit speed | 3700 tr/min |
Nlim - Oil lubrication limit speed | 5500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | Da max - Max shoulder diameter OR | 81 mm |
ras max - Max shaft & housing fillet radius | 2 mm |