Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d6 - Bore diameter in the clip | 12 mm |
b1 - Clip width | 28 mm |
e - Internal width of the clip | 24 mm |
h1 - Height of the clip | 15 mm |
s - Thickness of the clip | 5 mm |
Mass | 0,076 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Designation of the associated nut | HM3080 |
Designation of the associated screw | M10x20 |