Stainless steel insert, spherical outer diameter with locking pin, fixing by socket set screw, seal with slinger, food grease
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 31 mm |
C - Width of Outer Ring | 17 mm |
C1 - Distance center of OR to center of lubrication zone | 4,496 mm |
d - Shaft diameter | 15,875 mm |
D - Outer diameter of OR | 47 mm |
G - Set screw size | 1/4-28UNF |
m - Distance to set screw | 4,496 mm |
r - Radius Inner Ring | 1 |
S - Distance front side/bearing centre | 12,7 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 3,175 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 10,9 kN |
C0 - Static load rating | 5,3 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,181 kg |
Recommended tightening torque for set screw | 3,9 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,066 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,934 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,05 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,025 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,383 Hz |