Stainless steel insert, spherical outer diameter with locking pin, fixing by socket set screw, seal with slinger, food grease
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 31 mm |
C - Width of Outer Ring | 17 mm |
C1 - Distance center of OR to center of lubrication zone | 4,496 mm |
d - Shaft diameter | 19,05 mm |
D - Outer diameter of OR | 47 mm |
G - Set screw size | 1/4-28UNF |
m - Distance to set screw | 4,5 mm |
r - Radius Inner Ring | 1.5 |
S - Distance front side/bearing centre | 12,7 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 3,175 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 10,9 kN |
C0 - Static load rating | 5,3 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,159 kg |
Recommended tightening torque for set screw | 3,9 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,066 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 4,934 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,383 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,05 Hz |