Stainless steel insert, spherical outer diameter with locking pin, fixing by socket set screw, seal with slinger, food grease
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 49,2 mm |
C - Width of Outer Ring | 21 mm |
C1 - Distance center of OR to center of lubrication zone | 6,198 mm |
d - Shaft diameter | 38,1 mm |
D - Outer diameter of OR | 80 mm |
G - Set screw size | 5/16-24UNF |
m - Distance to set screw | 8 mm |
r - Radius Inner Ring | 2 |
S - Distance front side/bearing centre | 19 mm |
f0 - Factor | 14 |
SW - Wrench size | 3,969 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 24,9 kN |
C0 - Static load rating | 14,3 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,621 kg |
Recommended tightening torque for set screw | 8,3 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,607 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,393 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,401 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,841 Hz |