Thermoplastic housing, stainless steel insert ball bearing with socket set screws, seal with slinger, food grease
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- MUC206FD
- FBL206
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 32 mm |
A1 - Housing foot height / flange height | 13,3 mm |
A2 - Total height from mounting surface | 41,5 mm |
B - Width of Inner Ring | 38,1 mm |
d - Shaft diameter | 30 mm |
e - Distance mounting surface to bearing center | 19,3 mm |
G - Grease fitting | 1/4"-28 |
H - Housing length, width or diameter | 138,5 mm |
H1 - Distance housing side to centre of bearing insert | 96,5 mm |
J - Mounting holes distance | 47,6 mm |
J3 - Distance mounting hole to bearing center | 52,4 mm |
J4 - Mounting hole distance | 31,8 mm |
L - Housing width / diameter | 83 mm |
L2 - Housing flange width | 76 mm |
N - Mounting hole dimension | 10,7 mm |
S - Distance front side/bearing centre | 15,9 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 16,7 kN |
C0 - Static load rating | 9 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,49 kg |
Recommended tightening torque for set screw | 3,9 N-m |