Thermoplastic housing, stainless steel insert ball bearing with socket set screws, seal with slinger, food grease
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- MUC206FD
- PPL206
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 46 mm |
A1 - Housing top width | 27 mm |
B - Width of Inner Ring | 38,1 mm |
d - Shaft diameter | 30 mm |
G - Grease fitting | 1/4-28 UNF |
H - Distance mounting base to centerline spheric. seating diam. | 42,9 mm |
H1 - Housing foot height | 17,8 mm |
H2 - Housing height | 83 mm |
J - Mounting holes distance | 119 mm |
L - Housing length | 162 mm |
N - Mounting hole dimension | 14 mm |
N1 - Mounting hole length | 18 mm |
S - Distance front side/bearing centre | 15,9 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 16,7 kN |
C0 - Static load rating | 9 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,54 kg |
Recommended tightening torque for set screw | 3,9 N-m |