A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,113 kg |
| Width 1 (Gearbox) | 14 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 1 (Gearbox) | 47 mm |
| Gearbox code | UN5 |
OE Equivalents
Renault7703090052Renault7703090208Automotive Compatibility
Renault202006/1980 => 11/1983FrontRightRenault212106/1990 => 02/1993FrontRightRenault2121 105/1987 => 02/1992FrontRightRenault2121 205/1987 => 03/1993FrontRightRenault252508/1985 => 04/1988FrontRightRenault2525 108/1983 => 11/1991FrontRightRenault2525 208/1983 => 11/1992FrontRightRenault303006/1976 => 11/1983FrontRightRenault5 TURBO5 TURBO 105/1982 => 05/1985FrontRightRenault5 TURBO5 TURBO 205/1982 => 05/1985FrontRightRenaultESPACEESPACE II03/1991 => 07/1996FrontRightRenaultMasterMASTER I07/1980 => 01/1989FrontRightRenaultMasterMASTER I07/1980 => 01/1989Train avantDroitRenaultMasterMaster07/1980 => 01/1989FrontRight