Reference N.12135.S04.H100
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- N.12135.S04.H100
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,329 kg |
External diameter 1 | 72 mm |
Width 1 | 17 mm |
Internal diameter n°1 | 36 mm |