Reference N.12507.S02.H100
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- N.12507.S02.H100
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,444 kg |
External diameter 1 | 80 mm |
Width 1 | 20 mm |
Gearbox code | C503 |
Internal diameter n°1 | 41 mm |