Zurück

N206ET2XC3 - NTN

N206ET2XC3

Single row cylindrical roller bearing, floating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Herunterladen

Technisches Datenblatt

Bitte loggen Sie sich ein um ein Produkt dem Warenkorb hinzuzufügen
Contact us
Spezifikationen

PRODUCT DIMENSIONS

Internal diameter d 30 mm
External diameter D 62 mm
Bearing/Inner ring width(B) 16 mm
Upper roller diameter E 55,5 mm
Under roller diameter F 37,5 mm
d1 41,1 mm
Min fillet radius rs 1 mm
Min fillet radius r1s 0,6 mm
Radial clearance class C3
Mass 0,199 kg
Brand NTN
Product classification image

PRODUCT PERFORMANCE

Dynamic load, C 39 kN
Static load, C0 37,5 kN
Fatigue limit load, Cu 4,55 kN
Nlim (oil) 13000 tr/min
Nlim (grease) 11000 tr/min
Min operating temperature, Tmin -20 °C
Max operating temperature, Tmax 120 °C
Characteristic cage frequency, FTF 0,403 Hz
Characteristic rolling element frequency, BSF 4,973 Hz
Characteristic outer ring frequency, BPF0 5,242 Hz
Characteristic inner ring frequency, BPFI 7,758 Hz

ABUTMENT

Min shoulder diameter IR da min 35 mm
Max shoulder diameter OR Da max 58 mm
Min shoulder diameter small face Db min 56 mm
Max N type OR GO diameter Dc max 53 mm
Max fillet radius ra max 1 mm
Maxi fillet radius r1a 0,6 mm
Product classification image
Calcul factors image