Single row cylindrical roller bearing, floating, separable, polyamide cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 45 mm |
D - External diameter | 85 mm |
B - Bearing/Inner ring width | 19 mm |
E - Upper roller diameter | 76,5 mm |
F - Under roller diameter | 54,5 mm |
d1 - IR flange outer diameter | 59 mm |
rs - Min fillet radius | 1,1 mm |
r1s - Min fillet radius | 1,1 mm |
Radial clearance class | C3 |
Mass | 0,43 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 64,8 kN |
C0 - Static load | 68,9 kN |
Cu - Fatigue limit load | 8,4 kN |
Nref - Reference thermal speed | 6900 tr/min |
Nlim - Mechanical Limit Speed | 9900 tr/min |
Nlim - Oil lubrication limit speed | 8100 tr/min |
Nlim - Grease lubrication limit speed | 6700 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 6,24 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 8,76 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,416 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 5,787 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 51,5 mm |
Da max - Max shoulder diameter OR | 78,5 mm |
Db min - Small face shoulder min diameter | 77 mm |
Dc max - Max outer ring GO diameter | 74 mm |
ra max - Max fillet radius | 1 mm |
r1a - Max fillet radius | 1 mm |