• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

N211 - NTN

N211

Single row cylindrical roller bearing, floating, separable, pressed steel cage

--> Take a look on Special Prices

 

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter55 mm
D - External diameter100 mm
B - Bearing/Inner ring width21 mm
E - Upper roller diameter88,5 mm
F - Under roller diameter66,5 mm
d1 - IR flange outer diameter70,8 mm
rs - Min fillet radius1,5 mm
r1s - Min fillet radius1,1 mm
Radial clearance classCN
Mass0,626 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load64,5 kN
C0 - Static load62,5 kN
Cu - Fatigue limit load7,6 kN
N lim - Oil lubrication limit speed8200 tr/min
N lim - Grease lubrication limit speed6900 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR63 mm
Da max - Max shoulder diameter OR93,5 mm
Db min - Small face shoulder min diameter90 mm
Dc max - Max outer ring GO diameter87 mm
ra max - Max fillet radius1,5 mm
r1a - Max fillet radius1 mm
undefined