Single row cylindrical roller bearing, floating, separable, polyamide cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 60 mm |
D - External diameter | 110 mm |
B - Bearing/Inner ring width | 22 mm |
E - Upper roller diameter | 100 mm |
F - Under roller diameter | 72 mm |
d1 - IR flange outer diameter | 77,5 mm |
rs - Min fillet radius | 1,5 mm |
r1s - Min fillet radius | 1,5 mm |
Radial clearance class | CN |
Mass | 0,83 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 94 kN |
C0 - Static load | 102 kN |
Cu - Fatigue limit load | 12,4 kN |
Nref - Reference thermal speed | 5400 tr/min |
Nlim - Mechanical Limit Speed | 7500 tr/min |
Nlim - Oil lubrication limit speed | 6200 tr/min |
Nlim - Grease lubrication limit speed | 5100 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 6,698 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 9,302 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,419 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 5,98 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 68 mm |
Da max - Max shoulder diameter OR | 102 mm |
Db min - Small face shoulder min diameter | 101 mm |
Dc max - Max outer ring GO diameter | 97 mm |
ra max - Max fillet radius | 1,5 mm |
r1a - Max fillet radius | 1,5 mm |