Single row cylindrical roller bearing, floating, separable, polyamide cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 80 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 26 mm |
E - Upper roller diameter | 127,3 mm |
F - Under roller diameter | 95,3 mm |
d1 - IR flange outer diameter | 101,5 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 2 mm |
Radial clearance class | C3 |
Mass | 1,55 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 139 kN |
C0 - Static load | 167 kN |
Cu - Fatigue limit load | 19,7 kN |
Nref - Reference thermal speed | 4300 tr/min |
Nlim - Mechanical Limit Speed | 5800 tr/min |
Nlim - Oil lubrication limit speed | 4800 tr/min |
Nlim - Grease lubrication limit speed | 4000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 7,706 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 10,294 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,428 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 6,812 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 89 mm |
Da max - Max shoulder diameter OR | 131 mm |
Db min - Small face shoulder min diameter | 128,6 mm |
Dc max - Max outer ring GO diameter | 125,6 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |