Single row cylindrical roller bearing, floating, separable, pressed steel cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 70 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 35 mm |
E - Upper roller diameter | 130 mm |
F - Under roller diameter | 90 mm |
d1 - IR flange outer diameter | 98 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Mass | 2,65 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 175 kN |
C0 - Static load | 168 kN |
Cu - Fatigue limit load | 20 kN |
N lim - Oil lubrication limit speed | 5500 tr/min |
N lim - Grease lubrication limit speed | 4700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 81 mm |
Da max - Max shoulder diameter OR | 139 mm |
Db min - Small face shoulder min diameter | 133 mm |
Dc max - Max outer ring GO diameter | 128 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |